??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 18,0-KB-10-F-SA1
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 18,0-KB-10-F-SA1
VERF
Availability
Available
BC
Order code
BAM01WY
TC
Product identifier
BES 18,0-KB-10-F-SA1
PX
Product view
48609_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.170 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = for sensors Ø18 mm, For M18 sensors, Material = Stainless steel, Dimension = 38 x 25.4 x 38 mm
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.